ADMV8505

RECOMMENDED FOR NEW DESIGNS

225 MHz to 520 MHz, Digitally Tunable, Band-Pass Filter

Part Models
2
1ku List Price
Starting From $44.13

Part Details

  • Digitally tunable, octave, band-pass tuning
  • 3 dB bandwidth: 9% ± 2%
  • Rejection (20 dB): 19% away from fCENTER
  • Single chip replacement for discrete filter banks
  • Compact 10 mm × 10 mm LGA package
ADMV8505
225 MHz to 520 MHz, Digitally Tunable, Band-Pass Filter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMV8505

Evaluating the ADMV8505 225 MHz to 520 MHz, Digitally Tunable, Band-Pass Filter

Features and Benefits

  • Fully featured evaluation board for the ADMV8505
  • On-board system demonstration platform (SDP-S) connector for the SPI
  • Evaluation using on-board LDO regulators powered by the USB
  • ACE software interface for SPI control

Product Details

The ADMV8505-EVALZ is available for evaluating the ADMV8505 digitally tunable, band-pass filter (BPF). The ADMV8505-EVALZ incorporates the ADMV8505 chip, as well as a negative voltage generator, low dropout (LDO) regulators, and an interface to the EVAL-SDP-CS1Z (SDP-S) system demonstration platform (SDP) to allow simple and efficient evaluation. The negative voltage generator and LDO regulators allow the ADMV8505 to be powered by either the 5 V USB supply voltage from the PC via the SDP-S or by using two external power supplies.

The ADMV8505 is an IC that features a digitally selectable frequency of operation. The chip can be programmed using a 4-wire serial peripheral interface (SPI), and the SDP-S controller allows the user to interface with the SPI of the ADMV8505 through the Analog Devices, Inc., Analysis, Control Evaluation (ACE) software.

For full details on the ADMV8505, see the ADMV8505 data sheet, which must be consulted in conjunction with this user guide when using the ADMV8505-EVALZ.

EVAL-ADMV8505
Evaluating the ADMV8505 225 MHz to 520 MHz, Digitally Tunable, Band-Pass Filter

Latest Discussions

Recently Viewed