ADMP803

Obsolete

Hearing Aid Omnidirectional MEMS Microphone

Part Details

  • Small surface-mount package: 3.35 mm × 2.5 mm × 0.98 mm
  • Equivalent input noise: 27 dBA SPL
  • Sensitivity: −35 dBV
  • Hearing aid-compatible voltage range: 0.9 V to 1.3 V
  • Low current consumption: 17 µA
  • 0.8 sec startup to within 0.2 dB of 1 kHz sensitivity
  • Flat frequency response
  • Good sensitivity and frequency response matching
  • Single-ended analog output
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE compliant
ADMP803
Hearing Aid Omnidirectional MEMS Microphone
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on ADMP803 yet. Have something to say?

Start a Discussion on EngineerZone®