ADM8845

PRODUCTION

Charge Pump Driver for 6 White LED LCD Backlights

Part Models
4
1ku List Price
Starting From $0.95

Part Details

  • Drives 6 LEDs from 2.6 V to 5.5 V (Li-Ion) input supply
  • 1×/1.5×/2× fractional charge pump to maximize power efficiency
  • 1% max LED current matching
  • Up to 88% power efficiency over Li-Ion range
  • Powers main and sub display LEDs with individual shutdown
  • Package footprint only 9 mm2 (3 mm × 3 mm)
  • Package height only 0.75 mm
  • Low power shutdown mode
  • Shutdown function
  • Soft-start limiting in-rush current
ADM8845
Charge Pump Driver for 6 White LED LCD Backlights
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADM8845

ADM8845 Evaluation Tools

Features and Benefits

  • ADM8845 drives 6 white LEDs from a 2.6V to 5.5V (li-ion) input supply
  • 1x/1.5x/2x Fractional Charge Pump to maximize power efficiency
  • 1% LED Current Matching
  • Power Sub and main Display LEDs
  • Low Power Shutdown Mode
  • Package footprint only 9mm2 (3mm x 3mm)
  • Package height only 0.9mm
  • Shutdown Function
  • Soft-start limiting inrush current

Product Details

The evaluation system contains the following items:

- ADM8845 Evaluation Board
- PC Parallel to Serial Cable
- CD containing evaluation board software

The ADM8845 evaluation board contains the following main components, which can be identified from the block diagram, the schematic diagram and the printed circuit board.

- 13 jumper points to facilitate the connection of external inputs and internal circuitry.
- 21 test points for signal connection and measurement
- A patchwork area to facilitate the connection up the ADM8845 Eval Board to external components.

The ADM8845 provides the power required to drive up to 6 white LEDs, using charge pump technology. The LEDs are used for backlighting a color LCD display. To maximize power efficiency, a charge pump that can operate in either a 1x, 1.5x or 2x mode is used. The charge pump automatically switches between 1x/1.5x/2x modes based on the input voltage, to maintain correct output levels at a high power efficiency. Improved brightness matching of the LEDs is achieved by the use of a feedback pin to sense individual LED current with a maximum ILED to ILED matching accuracy of 1% and ILED to ISET maximum matching of 1%.

The ADM8845 provides two digital input control pins, CTRL1 and CTRL2, which control the operation and the brightness of the LEDs. The ADM8845 is configured with a sub and main display, the main display refers to 4 of the 6 LEDs (FB1 - FB4) and the sub display refers to the remaining 2 LEDs (FB5 – FB6).

The ADM8845 provides the option to control the brightness of the LEDs with a digital PWM signal. The duty cycle of the PWM signal determines the brightness of the backlight LEDs. Brightness control of the LEDs can also be controlled by a DC voltage. The ADM8845 has soft-start circuitry to limit inrush current flow at power up.

The ADM8845 is fabricated using CMOS technology for minimal power consumption. The part is packaged in a 16-lead LFCSP (Lead Frame Chip Scale Package).

EVAL-ADM8845
ADM8845 Evaluation Tools

Latest Discussions