ADM8830
ObsoletePlease see the ADM8832.
Viewing:
Part Details
- 3 Output Voltages (+5.1 V, +15.3 V, –10.2 V) from One 3 V Input Supply
- Power Efficiency Optimized for
Use with TFT in Mobile Phones - Low Quiescent Current
- Low Shutdown Current (<1 µA)
- Fast Transient Response
- Shutdown Function
- Power Saving during Blanking Period
- Option to Use External LDO
The ADM8832 supercedes the ADM8830, Charge Pump Regulator for Color TFT panels.
Documentation
Application Note 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.