ADM6822

Obsolete

Low Voltage Supervisory Circuit with Watchdog, Manual Reset and Active-Low, Open-Drain Reset Output

Viewing:

Part Details

  • Precision Low Voltage Monitoring down to 1.8V
  • 9 Reset Threshold Options: 1.58V to 4.63V
  • 140ms (Min) Reset Timeout
  • Manual Reset Input
  • Reset Output Stages: Open-Drain Active-Low
  • Low Power Consumption (3µA)
  • Guaranteed Reset Output valid to VCC=1V
  • Power Supply Glitch Immunity
  • Specified from -40°C to +125°C
  • 5-Lead SOT-23 Package

ADM6822
Low Voltage Supervisory Circuit with Watchdog, Manual Reset and Active-Low, Open-Drain Reset Output
ADM6821-6822-6823-6824-6825-fbl 67622311ADM6822-23-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed