ADM208E

PRODUCTION

EMI/EMC Compliant, ±15kV Protected, RS-232 230 kBPS Transceiver with 4 Drivers & 4 Receivers

Part Models
7
1ku List Price
Starting From $1.59

Part Details

  • Complies with 89/336/EEC EMC directive
  • ESD protection to IEC 1000-4-2 (801-2)
    Contact discharge: ±8 kV
    Air-gap discharge: ±15 kV
    Human body model: ±15 kV
  • EFT/burst immunity
    (IEC 1000-4-4)
  • Low EMI emissions (EN 55022)
  • Eliminates need for TransZorb® suppressors
  • 230 kbps data rate guaranteed
  • Single 5 V power supply
  • Shutdown mode 1 μW
  • Plug-in upgrade for MAX2xxE
  • Space saving TSSOP package available
ADM208E
EMI/EMC Compliant, ±15kV Protected, RS-232 230 kBPS Transceiver with 4 Drivers & 4 Receivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed