ADM1487

Obsolete

Ultralow Power RS-485/RS-422 Transceiver

Viewing:

Part Details

  • 250 kbps data rate
  • Glitch-free driver power-up allows
    hot connection
  • Driver maintains high output
    impedance with power off
  • Low power—120 µA max ICC with driver disabled
  • High input impedance—up to 256 transceivers on bus
  • Wide common-mode range allows
    ±7 V ground differences between
    devices
  • Low current (1 µA) shutdown mode
  • Pin compatible with industry
    standard 75176
  • Slew rate control for error-free data transmission and low EMI
  • ±10 kV ESD protection (human body model) on RS-485 I/O pins
ADM1487
Ultralow Power RS-485/RS-422 Transceiver
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed