ADL5592

Obsolete

250 MHz to 2400 MHz RF Variable Gain Amplifier

Part Details

  • Output frequency range: 250 MHz to 2400 MHz
  • Noise figure: 5.7 dB at 1960 MHz
  • OIP3 at 1960 MHz: 29 dBm at PIN = 0 dBm per tone
  • 2 digital attenuators, each with 31 dB range
  • 1 dB attenuation step size
  • Single SPI port
  • Single supply: 4.5 V to 5.5 V
  • 40-lead, 6 mm × 6 mm LFCSP package
ADL5592
250 MHz to 2400 MHz RF Variable Gain Amplifier
Ask a Question

Documentation

Evaluation Design File 1

Frequently Asked Question 1

Obsolete Data Sheet 1

Learn More

Software Resources


Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADL5592

ADL5592 Evaluation Board

Product Details

ADL5592-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/300 mA power suppply. The 5 V power supply should be connected to the pins labeled TP1A (5 V) and TP2A (GND). The RF input and output signals are accessible via SMA connectors. PC-based programming software can be downloaded at www.analog.com (PC must have a 25-pin printer port). The board ships with a custom cable which can be used to connect the evaluation board's P2A connector to the PC's 25-pin printer port.

EVAL-ADL5592
ADL5592 Evaluation Board

Latest Discussions

Recently Viewed