ADL5322

Obsolete

700 MHz TO 1000 MHz GaAs Matched RF PA Pre-Driver

Part Details

  • Internally matched to 50 Ω input and output
  • Internally biased
  • Operating frequency: 700 MHz to 1000 MHz
  • Gain: 20 dB
  • OIP3: 45 dBm
  • P1 dB: 27 dBm
  • Noise figure: 5 dB
  • 3 mm × 3 mm LFCSP
  • Power supply: 5 V
ADL5322
700 MHz TO 1000 MHz GaAs Matched RF PA Pre-Driver
Ask a Question

Documentation

Learn More

Tools & Simulations

S-Parameter 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5322

ADL5322 Evaluation Board

Product Details

ADL5322-EVAL is a 4-layer, FR4-based evaluation board. For normal operation it requires a 5 V/500 mA power supply. The power supply should be connected to the test loops labeled VCC and GND. The RF input and output are available on SMA connectors labeled RFIN and RFOUT.

EVAL-ADL5322
ADL5322 Evaluation Board

Latest Discussions

Recently Viewed