ADIS16400

Obsolete

High Precision Tri-Axis Inertial Sensor Gyroscope, Magnetometer, Accelerometer

Part Details

  • Triaxial, digital gyroscope with digital range scaling ±75°/sec, ±150°/sec, ±300°/sec settings
    Tight orthogonal alighment, <0.05°
  • Triaxial, digital accelerometer, ±18 g
  • Triaxial, digital magnetometer, ±2.5 gauss
  • Autonomous operation and data collection
    No external configuration commands required
    220 ms start-up time
    4 ms sleep mode recovery time
  • Factory-calibrated sensitivity, bias, and axial alignment
    ADIS16400 calibration temperature: +25°C
  • SPI-compatible serial interface
  • Embedded temperature sensor
  • Programmable operation and control: see data sheet
  • Single-supply operation: 4.75 V to 5.25 V
  • 2000 g shock survivability
  • Operating temperature range: −40°C to +105°C
ADIS16400
High Precision Tri-Axis Inertial Sensor Gyroscope, Magnetometer, Accelerometer
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-ADISIMU1-RPIZ

IMU to Raspberry Pi Adaptor Board

Features and Benefits

  • Simplifies software and application prototyping of IMU’s on Raspberry Pi Platform
    • Direct mounting for software development
    • Ribbon cable mounting for application testing and verification
  • Connects to ADIS16IMU1/PCBZ and ADIS16IMU4/PCBZ compatible IMU devices
  • Connectable to Raspberry Pi 3B+ and 4 through the 40pin GPIO connector

Product Details

This adaptor board allows for easy plug and play connection of Analog Devices Inertial Measurement Unit (IMU) devices to the Raspberry Pi platform, providing application and software development.

There are two ways in which to connect your IMU to this adaptor board.

  1. Direct board mounting using the screws and mounting locations provided.
  2. Mount the IMU to a separate ADIS16IMU1/PCBZ or ADIS16IMU4/PCBZ breakout board and use the flexible 16-position ribbon cable to the EVAL-ADISIMU1-RPIZ.

This helps both software development as well as enabling real world application verification with the ability to physically move the sensor.

eval board
EVAL-ADIS16400

ADIS16400/PCB Breakout Board

Product Details

The ADIS16400/PCBZ is a "breakout board," which provides (1)ADIS16400BMLZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16400BMLZ is a fully-calibrated, MEMS IMU, which provides a serial peripheral interface (SPI) for all digital communications. It provides a dual-row, 24-pin connector interface that minimizes board space but does not support standard ribbon cable connections. The interface PCB provides access to the ADIS16400BMLZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.

EVAL-ADISIMU1-RPIZ
IMU to Raspberry Pi Adaptor Board
EVAL-ADIS16400
ADIS16400/PCB Breakout Board

Latest Discussions

Recently Viewed