ADIS16360

Obsolete

Six Degrees of Freedom Inertial Sensor

Part Details

  • Tri-axis, digital gyroscope with range scaling
    ±75°/sec, ±150°/sec, ±300°/sec settings
    Tight orthogonal alignment: <0.05°
  • Tri-axis, digital accelerometer
    ±18 g measurement range
  • Autonomous operation and data collection
    No external configuration commands required
    Start-up time: 180 ms
    Sleep mode recovery time: 4 ms
  • Factory-calibrated sensitivity, bias, and axial alignment
  • Calibration temperature range
    ADIS16360: +25°C
    ADIS16365: −40°C to +85°C
  • SPI-compatible serial interface
  • Wide bandwidth: 330 Hz
  • See data sheet for additional features
ADIS16360
Six Degrees of Freedom Inertial Sensor
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-ADIS16360

ADIS16360/PCB Breakout Board

Product Details

The ADIS16360/PCB is a "breakout board," which provides (1)ADIS16360BMLZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16360BMLZ is a fully-calibrated, MEMS IMU, which provides a serial peripheral interface (SPI) for all digital communications. It provides a dual-row, 24-pin connector interface that minimizes board space but does not support standard ribbon cable connections. The interface PCB provides access to the ADIS16360BMLZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.

Resources

Software

EVAL-ADIS16360
ADIS16360/PCB Breakout Board

Latest Discussions

Recently Viewed