ADIN2299

PRODUCTION

Multiprotocol Two-Port Industrial Ethernet Platform

Module and Embedded Design Solutions with Precertified Protocols

Part Details

  • All protocols precertified
    • PROFINET RT (Class B)
    • PROFINET IRT (Class C)
    • EtherNet/IP with DLR
    • EtherCAT
    • Modbus/TCP
  • Configurable applications processor interface
    • UART: 115,200 bps to 1,000,000 bps
    • Ethernet at 10 Mbps or 100 Mbps
    • SPI follower: 10 MHz maximum clock
  • Industrial Ethernet interface-compliant to IEEE 802.3, 10Base or 100Base transmit half and full duplex
  • Single 3.3 V power supply, 840 mW
  • Cycle time down to 1 ms (cycle times vary based on protocol, link type, and application data)
  • 194-ball chip-scale package BGA form factor
  • RoHS 3 compliant
  • –40°C to +85°C industrial temperature range
ADIN2299
Multiprotocol Two-Port Industrial Ethernet Platform
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-ADIN2299

ADIN2299 Evaluation Kit

Product Details

This user guide describes how to set up the provided hardware of the evaluation kit and establish the link type specific host connection and connect the evaluation board to an industrial Ethernet network.

The evaluation kits provide an end to end evaluation of the communication path from the host processor to the programmable logic controller (PLC) or PC-based tool.

The evaluation kits can completely verify the communication path between the host processor and a PLC before integrating the network interface into the end field device.

EVALUATION KIT OPTIONS

  • EtherCAT: EV-RPG2-ECZ
  • EtherNet/IP: EV-RPG2-ENZ
  • Profinet: EV-RPG2-PNZ
  • Modbus: EV-RPG2-MBZ

Resources

Software

EVAL-ADIN2299
ADIN2299 Evaluation Kit

Latest Discussions

Recently Viewed