ADH8410S

RECOMMENDED FOR NEW DESIGNS

Aerospace 0.01 GHz to 10 GHz, GaAs, pHEMT, MMIC, Low Noise Amplifier

Part Models
2
1ku List Price
Starting From $777.59

Part Details

  • Low noise figure: 1.1 dB typical
  • High gain: 19.5 dB typical
  • High output third-order intercept (OIP3): 33 dBm typical
  • 50Ω matched DC-coupled I/O
  • Die Size 0.95 mm x 0.61 mm x .102 mm
ADH8410S
Aerospace 0.01 GHz to 10 GHz, GaAs, pHEMT, MMIC, Low Noise Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH8410S yet. Have something to say?

Start a Discussion on EngineerZone®