ADH451S

RECOMMENDED FOR NEW DESIGNS

Aerospace, GaAs, PHEMT, MMIC, Medium Power Amplifier, 5 GHz to 20 GHz (Die), 5 GHz to 18 GHz (LH5 Pkg).

Part Models
2
1ku List Price
Starting From $524.00

Part Details

ADH451S (LH5 Package)

  • Gain: 19 dB @ 5 GHz
  • P1dB Output Power: + 19 dBm (5 GHz – 18 GHz)
  • Output IP3:
    • +30 dBm (5 GHz – 13 GHz)
    • +28 dBm (13 GHz – 18 GHz)
  • 0.035 dB/°C Maximum Gain Variation Over Temperature
  • Single Supply: +5V @ 132 mA
  • 50 Ohm Matched Input/Output
  • 12-Lead Hermetic SMT Package, 25 mm2
  • Screened in accordance with MIL-PRF-38535, Class Level S

ADH451S (Die)

  • Gain: 22 dB
  • Saturated Output Power: + 22 dBm @ 24% PAE
  • Output IP3: +30 dBm
  • Single Supply: +5V @ 127 mA
  • 50 Ohm Matched Input/Output
  • Small Die Size: 1.29 mm X 1.058 mm X 0.1 mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH451S
Aerospace, GaAs, PHEMT, MMIC, Medium Power Amplifier, 5 GHz to 20 GHz (Die), 5 GHz to 18 GHz (LH5 Pkg).
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH451S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed