ADG820

Obsolete

0.5 Ω CMOS 1.8 V to 5.5 V 2:1 Mux/SPDT Switch with MBB Switching Action

Part Details

  • Low On Resistance 0.8 Ω Max at 125°C
  • 0.25 Ω Max On-Resistance Flatness
  • +1.8 V to +5.5 V Single Supply
  • 200 mA Current Carrying Capability
  • Automotive Temperature Range: -40°C to +125°C
  • Rail-to-Rail Operation
  • 6-Lead SOT-23 Package, 8-Lead µSOIC
    Package, and 6-Bump MicroCSP (Micro
    Chip Scale Package)
  • Fast Switching Times
  • Typical Power Consumption (<0.01 µW)
  • TTL/CMOS Compatible Inputs
ADG820
0.5 Ω CMOS 1.8 V to 5.5 V 2:1 Mux/SPDT Switch with MBB Switching Action
Ask a Question

Documentation

Learn More

Tools & Simulations

Latest Discussions

Recently Viewed