ADG662
ObsoleteLC2MOS Precision 5 V Quad SPST Switches
Part Details
|
|
The ADG662 is a monolithic CMOS device comprising four independently selectable switches. It is designed on an enhanced LC2MOS process which provides low power dissipation yet gives high switching speed and low on resistance.
The ADG662 switches are turned on with a logic high on the appropriate control input. Each switch conducts equally well in both directions when ON and each has an input signal range that extends to the supplies. All switches exhibit break-before-make switching action for use in multiplexer applications. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.
Documentation
Data Sheet 1
User Guide 1
Technical Articles 3
Product Selection Guide 1
This is the most up-to-date revision of the Data Sheet.