ADF5584

Obsolete

12.2 GHz TO 13.9 GHz GaAs VCO

Part Details

  • Dual output:
    RFOUT = 12.2 to 13.9 GHz
    RFOUT/2 = 6.1 to 6.95 GHz
  • Very wide tuning range: VTUNE = 2V to 18V
  • Low phase noise: -110 dBc/Hz @ 100 kHz offset
  • High output power:
    POUT = +1- dBm (RFOUT)
    POUT = +7 dBm (RFOUT/2)
  • Current consumption: 250 mA typ
  • Small package: 32-lead 5mm × 5 mm LFCSP
ADF5584
12.2 GHz TO 13.9 GHz GaAs VCO
Ask a Question
Learn More

Latest Discussions