ADD5211

NOT RECOMMENDED FOR NEW DESIGNS

Four-String, White LED Driver for LCD Backlight Applications

Part Models
2
1ku List Price
price unavailable

Part Details

  • White LED driver based on an inductive boost controller
    • Wide input voltage range: 4.5V to 40 V
    • Adaptive output voltage to minimize power dissipation
    • Adjustable operating frequency: 200 kHz to 1.2 MHz
    • Programmable UVLO
    • Programmable soft start time for boost converter
  • Programmable external MOSFET switching rising/falling time
  • Drives up to 4 LED current sinks with internal MOSFETs
    • Brightness control with PWM input
    • Adjustable LED current: 40 mA to 200 mA
    • Headroom control to maximize efficiency
    • LED dimming frequency: up to 25 kHz
    • PWM dimming at 300 Hz: 1000:1
  • Open-drain fault indicator
  • LED open and LED short fault protection
  • Thermal shutdown
  • Undervoltage lockout (UVLO)
  • 24-lead, 4 mm × 4 mm LFCSP
ADD5211
Four-String, White LED Driver for LCD Backlight Applications
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT3599 RECOMMENDED FOR NEW DESIGNS 4-String 120mA LED Driver with ±1.5% Current Matching
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADD5211

ADD5211 Evaluation Board

Features and Benefits

White LED driver based on inductive boost controller
  • Wide input voltage range : 4.5V to 40V
  • Adaptive output voltage to minimize power dissipation
  • 200kHz to 1.2MHz adjustable operating frequency
  • Programmable UVLO
  • Programmable soft start time for boost converter

Product Details

ADD5211CP-EVALZ is the ADD5211 driver board and the LED Board.

ADD5211EB-EVALZ is just the ADD5211 driver board.

EVAL-ADD5211
ADD5211 Evaluation Board

Latest Discussions

Recently Viewed