ADD5201

NOT RECOMMENDED FOR NEW DESIGNS

High Efficiency, Eight-String, White LED Driver for LCD Backlight Applications

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • White LED driver based on inductive boost converter
    Integrated 50 V MOSFET with 2.9 A peak current limit
    Input voltage range: 6 V to 21 V
    Maximum output adjustable up to 45 V
    350 kHz to 1 MHz adjustable operating frequency
    Built-in soft start for boost converter
  • Drives up to eight LED current sources
    LED current adjustable up to 30 mA for each channel
    Headroom control to maximize efficiency
    Adjustable output dimming frequency: 200 Hz to 10 kHz
    LED open/short fault protection
  • Selectable dimming controls
    PWM input
    SMBus serial interface
    Selectable dimming controls
    Fixed delay PWM dimming control with 8-bit resolution
    No delay PWM dimming control with 8-bit resolution
    Phase shift PWM dimming control with 8-bit resolution
    Direct PWM dimming control
    DC current dimming mode with 8-bit resolution
  • See datasheet for additional features

ADD5201
High Efficiency, Eight-String, White LED Driver for LCD Backlight Applications
ADD5201 Pin Configuration ADD5201 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADD5203

ADD5201/ADD5203 Evaluation Board

Features and Benefits

LED driver with integrated inductive boost converter
  • Integrated 50V MOSFET with 2.9A peak current limit
  • 6 V to 21 V input voltage range (easily increased with external Zener diode).
  • 350kHz to 1 MHz adjustable operating frequency
  • Built-in soft start
  • Overvoltage protection programmable up to 47.5V
  • Easily combine current sinks for up to 240mA of total LED Current.
  • 40 μA (typ) shutdown Iq
Drives up to eight LED current strings
  • LED current adjustable up to 30mA for each channel
  • ± 1.5% matching, ± 3% accuracy
  • DC current level brightness control with PWM input
  • Headroom control to maximize efficiency
  • LED open fault protection
Multiple Dimming Methods
  • PWM Input Control or SMBus Digital Input
  • Fixed Delay PWM Dimming with 8 bit resolution
  • No Delay PWM Dimming with 8 bit resolution
  • Direct PWM Dimming control
  • DC Current Dimming with 8 bit resolution
  • Phase Shift PWM Dimming with 8 bit resolution
  • (ADD5201 only) 
Comprehensive Fault Protections
  • Open LED Protection
  • Shorted LED Protection
  • Overvoltage Protection
  • Thermal shutdown
  • Under Voltage Lock Out (UVLO)

Product Details

ADD5203CP-EVALZ is the ADD5201/3 driver board and the 8 channel LED board.

ADD5203EB-EVALZ is just the ADD5201/3 driver board.

EVAL-ADD5203
ADD5201/ADD5203 Evaluation Board
Eval_ADD5201_ADD5203

Latest Discussions

No discussions on add5201 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed