ADCMP671

RECOMMENDED FOR NEW DESIGNS

Low Power Adjustable UV and OV Monitor with 400 mV 0.275% Reference

Part Models
1
1ku List Price
Starting From $1.59

Part Details

  • Window monitoring with minimum processor I/O 
  • Internal hysteresis: 9.2 mV typical 
  • 400 mV ± 0.275% threshold at VDD = 3.3 V, 25°C 
  • Supply range: 1.7 V to 5.5 V 
  • Low quiescent current: 8.55 μA maximum 
  • Input range includes ground
  • Open-drain outputs
  • Individually monitoring N rails with only N + 1 processor I/O 
  • Low input bias current: ±2.5 nA maximum 
  • Power good indication output 
  • Designated over voltage indication output 
  • Low profile (1 mm), 6-lead TSOT package
ADCMP671
Low Power Adjustable UV and OV Monitor with 400 mV 0.275% Reference
Ask a Question

Documentation

Learn More

Latest Discussions

Recently Viewed