ADCMP607

PRODUCTION

Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply CML Comparator in a 12-lead LSCFP Package

Part Models
2
1ku List Price
Starting From $2.89

Part Details

  • Fully specified rail to rail at VCCI = 2.5 V to 5.5 V
  • Input common-mode voltage from −0.2 V to VCCI + 0.2 V
  • CML-compatible output stage
  • 1.25 ns propagation delay
  • 50 mW at 2.5 V power supply
  • Shutdown pin
  • Single-pin control for programmable hysteresis and latch
  • Power supply rejection > 60 dB
  • −40°C to +125°C operation
ADCMP607
Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply CML Comparator in a 12-lead LSCFP Package
Ask a Question

Documentation

Learn More

Evaluation Kits

EVAL-ADCMP607
ADCMP607 Evaluation Board

Latest Discussions

Recently Viewed