ADCMP567

PRODUCTION

Dual Ultrafast Voltage Comparator

Part Models
1
1ku List Price
Starting From $4.71

Part Details

  • 250 ps propagation delay input to output
  • 50 ps propagation delay dispersion
  • Differential PECL compatible outputs
  • Differential latch control
  • Robust input protection
  • Input common-mode range −2.0 V to ±3.0 V
  • Input differential range ±5 V
  • See datasheet for additional features

ADCMP567
Dual Ultrafast Voltage Comparator
Ask a Question

Documentation

Learn More

Evaluation Kits

EVAL-ADCMP567
ADCMP567 Evaluation Board

Latest Discussions

Recently Viewed