ADCMP566

Obsolete

Dual Ultrafast Voltage Comparator

Part Details

  • 250 ps Propagation Delay Input to Output
  • 50 ps Propagation Delay Dispersion
  • Differential ECL Compatible Outputs
  • Differential Latch Control
  • Robust Input Protection
  • Input Common-mode Range -2.0 V to +3.0 V
  • Input Differential Range ±5 V
  • ESD Protection >3 kV HBM, >200 V MM
  • Power Supply Sensitivity > 65 dB
  • 200 ps Minimum Pulsewidth
  • 5 GHz Equivalent Input Rise
    Time Bandwidth
  • Typical Output Rise/Fall of 165 ps
ADCMP566
Dual Ultrafast Voltage Comparator
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1

Learn More

Evaluation Kits

EVAL-ADCMP566
ADCMP566 Evaluation Board

Latest Discussions

Recently Viewed