ADCMP561

PRODUCTION

Dual High Speed PECL Comparator 16 - Lead QSOP

Part Models
1
1ku List Price
Starting From $3.82

Part Details

  • Differential PECL-compatible outputs 
  • 700 ps propagation delay input to output 
  • 75 ps propagation delay dispersion
  • Input common-mode range: –2.0 V to +3.0 V 
  • Robust input protection 
  • Differential latch control 
  • Internal latch pull-up resistors 
  • Power supply rejection greater than 85 dB 
  • 700 ps minimum pulse width
  • 1.5 GHz equivalent input rise time bandwidth 
  • Typical output rise/fall time of 500 ps 
  • ESD protection > 4 kV HBM, >200 V MM 
  • Programmable hysteresis
ADCMP561
Dual High Speed PECL Comparator 16 - Lead QSOP
Ask a Question

Documentation

Learn More

Evaluation Kits

EVAL-ADCMP561

ADCMP561 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADCMP561
ADCMP561 Evaluation Board

Latest Discussions

Recently Viewed