ADCMP553
PRODUCTIONSingle - Supply, High Speed PECL Comparator in an 8-lead MSOP Package
- Part Models
- 1
- 1ku List Price
- Starting From $2.35
Part Details
- Single Power Supply
- 750 ps Propagation Delay Input to Output
- 100 ps Propagation Delay Dispersion
- Differential PECL Compatible Outputs
- Differential Latch Control
- Power Supply Rejection Greater than 70 dB
- Internal Latch Pull-up Resistors
- 750 ps Minimum Pulse Width
- Equivalent Input Rise Time
Bandwidth > 750 MHz - Typical Output Rise/Fall of 500 ps
- Programmable Hysteresis
The ADCMP551 / ADCMP552 / ADCMP553 are single supply, high speed comparators fabricated on Analog Devices’ proprietary XFCB process. The devices feature a 750 ps propagation delay with less than 150 ps overdrive dispersion. Dispersion, a measure of the difference in propagation delay under differing overdrive conditions, is a particularly important characteristic of high speed comparators. A separate programmable hysteresis pin is available on the ADCMP552.
A differential input stage permits consistent propagation delay with a common-mode range from –0.2 V to VCCI – 2.0 V. Outputs are complementary digital signals are fully compatible with PECL 10 K and 10 KH logic families. The outputs provide sufficient drive current to directly drive transmission lines terminated in 50 . to VCCO - 2 V. A latch input is included and permits tracking, track-and-hold, or sample-and-hold modes of operation. The latch input pins contain internal pullups that set the latch in tracking mode when left open.
The ADCMP551 / ADCMP552 / ADCMP553 are specified over the –40°C to +85°C industrial temperature range. The ADCMP551 is available in a 16-lead QSOP package; the ADCMP552 is available in a 20-lead QSOP package; and the ADCMP553 is available in an 8-lead MSOP package.
APPLICATIONS
- Automatic test equipment
- High speed instrumentation
- Scope and logic analyzer front ends
- Window comparators
- High speed line receivers
- Threshold detection
- Peak detection
- High speed triggers
- Patient diagnostics
- Disk drive read channel detection
- Hand-held test instruments
- Zero crossing detectors
- Line receivers and signal restoration
- Clock drivers
Documentation
Data Sheet 1
Frequently Asked Question 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADCMP553BRMZ | 8-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
ADCMP553BRMZ | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
ADCMP553BRMZ | PRODUCTION | |
Sep 9, 2009 - 07_0083 Polyimide Change |
||
ADCMP553BRMZ | PRODUCTION | |
Mar 23, 2009 - 09_0041 ADWIL Fab XFCB2 Front End Manufacturing Change |
||
ADCMP553BRMZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.