ADCMP396

RECOMMENDED FOR NEW DESIGNS

Quad Comparator with Accurate Reference Output

Part Models
2
1ku List Price
Starting From $1.16
Viewing:

Part Details

  • High accuracy reference output voltage: 1 V ± 0.9%
  • Single-supply voltage operation: 2.3 V to 5.5 V
  • Rail-to-rail common-mode input voltage range
  • Low input offset voltage across VCMR: 1 mV typical
  • Guarantees comparator output logic low from VCC = 0.9 V to undervoltage lockout (UVLO)
  • Operating temperature range: −40°C to +125°C
  • Package type: 16-lead, narrow body SOIC
ADCMP396
Quad Comparator with Accurate Reference Output
ADCMP396 Functional Block Diagram ADCMP396 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADCMP396

ADCMP396 Evaluation Board

Features and Benefits

  • Positive and negative voltage monitoring
  • LED indicated voltage output status
  • Test points for easy probing

Product Details

Customers of ADCMP391/ADCMP392/ADCMP393/ADCMP394/ADCMP395 comparators may evaluate the performance of these devices using ADCMP396, which has near identical electrical performance to this part and contains a superset of functions featured by this device family.

The EVAL-ADCMP396EBZ features accurate positive and negative voltage monitoring with 0.9% accuracy. The evaluation board uses LEDs to indicate an overvoltage or undervoltage event in both positive and negative voltage being monitored.


The ADCMP396 is a quad rail-to-rail input low power comparator suitable for general-purpose applications. The ADCMP396 consumes only 41.61 μA of supply current making it ideal for battery-powered systems.

The ADCMP396 has a common-mode input range of 200 mV beyond rails, a typical offset voltage of 1 mV across the full common-mode range, and an undervoltage lockout (UVLO) monitor. In addition, the design of the comparator allows a defined output state upon power-up, it generates a logic low output while the supply is still below the UVLO threshold.

The ADCMP396 incorporates a 1 V ± 0.9% buffered reference voltage over line, load, and temperature.

EVAL-ADCMP396
ADCMP396 Evaluation Board
EVAL-ADCMP396

Latest Discussions

Recently Viewed