ADCMP343

PRODUCTION

Dual 0.275% Comparator and Reference with Programmable Hysteresis

Part Models
1
1ku List Price
Starting From $1.10
Viewing:

Part Details

  • 400 mV ± 0.275% threshold 
  • User programmable hysteresis via resistor string 
  • Supply range: 1.7 V to 5.5 V 
  • Low quiescent current: 6.5 μA typical 
  • Input range includes ground 
  • Low input bias current: ±5 nA maximum
  • Open-drain outputs 
  • Supports wired-AND connections
  • Input polarities:
    ADCMP341 noninverting
    ADCMP343 inverting 
  • Small SOT-23 package 
ADCMP343
Dual 0.275% Comparator and Reference with Programmable Hysteresis
ADCMP343 Functional Block Diagram ADCMP343 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed