ADBMS2950B

RECOMMENDED FOR NEW DESIGNS

Battery Pack Monitor

Part Models
2
1ku List Price
Starting From $6.24

Part Details

  • Battery pack current measurement
    • Buffered analog inputs
    • Continuous operation option
    • Lossless measurement for coulomb counting
    • 1 ms update rate
    • ±0.1% maximum gain error
    • ±1 µV maximum offset
    • Redundant implementation
  • Battery pack voltage measurement
    • Buffered analog inputs
    • Synchronous with current measurement
    • Differential and single-ended mode
    • Redundant implementation
  • 10 additional voltage measurement channels
    • Buffered analog inputs
    • On-demand operation
    • Differential and single-ended mode
    • Redundant implementation
  • Overcurrent detection
    • Triple redundancy with majority voting
    • PWM output options
  • Built-in isoSPI interface
    • 2 Mbps isolated serial communications
    • Capacitor or transformer coupled
    • Daisy-chaining option
    • 4-wire SPI option
  • General-purpose digital IO
    • Six general-purpose outputs (GPOs)
    • Dual threshold read-back of GPOs
    • Four GPIOs configurable as an I2C or SPI controller
  • 48-Lead side-solderable QFN package
ADBMS2950B
Battery Pack Monitor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADBMS2950-BASIC

Evaluation Board for the ADBMS2950B Battery Pack Monitor

Features and Benefits

  • Fully-featured evaluation board for the ADBMS2950B
  • Bidirectional high-accuracy current measurement with on board shunt
  • Increased input-range overcurrent measurement and alert
    • Battery stack measurements
    • Battery stack voltage monitoring
    • Isolation measurement
    • Precharge monitoring
    • Fuse monitoring
    • Charger monitoring
    • Link voltage monitoring
  • Includes two isoSPI ports for daisy chain and reversible isoSPI support, and the isoSPI connections can be done through simple DuraClick™ connectors

Product Details

The EVAL-ADBMS2950B evaluation board features the ADBMS2950B, a bidirectional current monitor, with 12 buffered high-impedance voltage sense inputs, linked through a 2-wire isolated serial interface (isoSPI). The demo circuit also features reversible isoSPI, which enables a redundant communication path.

The EVAL-ADBMS2950B can communicate to a PC over isoSPI by attaching a EVAL-ADBMS6822 dual-controller isoSPI add-on board to the expansion headers of a EVAL-SDP-CK1Z, and then connecting the EVAL-SDP-CK1Z to a host PC through USB.

The EVAL-ADBMS2950B evaluation board can be operated on the same isoSPI daisy chain with other ADBMS2950B, and ADBMS6830B devices.

Full specifications on the ADBMS2950B are available in the ADBMS2950B data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVALADBMS2950B evaluation board.

Design files for this circuit board are available on the product webpage.

Applications

  • Mobile robot systems
  • E-scooter/E-bikes/Light electric vehicle
  • Power tools
  • Portable-energy storage system
  • Backup-battery system monitoring
  • Grid energy storage

eval board
AD-CELLPACKBM-SL

Cell and Pack Monitoring Kit for Broad Market Applications

Features and Benefits

  • Accurate voltage and current measurement
  • Highly scalable and ease of integration
  • Robust isoSPI capability implementable in daisy chain high count
  • Inclusive passive balancing with individual pulse-width modulation
  • Isolated power supply between microcontroller and battery monitoring devices
  • High voltage and current supply measurement
  • Fast overcurrent (OC) measurement
  • Redundancy measurement
  • Modular BMS Solution
  • Ready to use Broadmarket BMS GUI for Evaluation

Product Details

The AD-CELLPACKBM-SL is a complete BMS kit consisting of the EVAL-ADBMS6830BMSW 16-channel cell monitoring module, the EVAL-ADBMS2950-BASIC pack monitoring module, EVAL-ADBMS6822 isoSPI adapter, and a microcontroller board.​

The AD-CELLPACKBM-SL can operate either in embedded mode or through a PC-based graphical user interface. Complete with working software and hardware, as well as software examples, this kit makes it easier for customers to prototype and create connected systems and solutions for BMS applications.​

This package comes with the SDP-K1 as its MCU module, but the BMS components included in this kit are also compatible for use with other controller boards such as the AD-APARD32690-SL or MAX32690EVKIT.​

Upon purchase, the AD-CELLPACKBM-SL kit comes with the following boards and accessories:​.

Boards​

  • 2x EVAL-ADBMS6830BMSW 16-Channel Battery Cell Monitor (can be purchased separately)​
  • 1x EVAL-ADBMS2950-BASIC Battery Pack Monitor (can be purchased separately)​
  • 1x EVAL-ADBMS6822 Dual isoSPI Adapter (can be purchased separately)​
  • 1x EVAL-SDP-CK1Z (SDP-K1) Controller Board (can be purchased separately)​
  • 2x DC2472A Battery Cell Emulator (can be purchased separately)​
  • 1x MAX32625PICO Programming Adapter with 10-pin SWD cable (can be purchased separately)​

Cables and Other Accessories​

  • 2x Cell Connector Block (18-cell connector)​
  • 3x DuraClik isoSPI Twisted Pair Cables​
  • 3x USB Type A to Micro-B Cable​
  • 3x Alligator Clip / Test Lead​

APPLICATIONS

  • IoT Battery Management
  • Industrial Machine Vision
  • Power Tools
  • Mobile Robotics Battery Management
  • Industrial Equipment Battery Monitoring
  • Adaptive Battery Type System Monitoring
  • Portable Energy Storage Systems
  • Electric Two-Wheelers (E2W such as E-scooter, E-bikes)
  • Light Electric Vehicles

eval board
EVAL-ESS1-SYS

Scalable BMS Kit for Cell and Pack Monitoring

Features and Benefits

  • Accurate voltage and current measurement
  • Highly scalable and ease of integration
  • Robust isoSPI capability implementable in daisy chain high count
  • Inclusive passive balancing with individual pulse-width modulation
  • Isolated power supply between microcontroller and battery monitoring devices
  • High voltage and current supply measurement
  • Fast overcurrent (OC) measurement
  • Redundancy measurement
  • Modular BMS Solution

Product Details

The EVAL-ESS1-SYS Solution Kit contains all the necessary building blocks to create a complete BMS solution stack.

The accompanying PC-based graphical user interface provides an intuitive interface that allows the user to configure the BMS signal chain components and view cell and stack voltage and current measurement results.

The package includes one application processor (AD-APARD32690-SL), one dual isoSPI adapter (EVAL-ADBMS6822), two 16-cell battery monitors (EV-ADES1830CCSZ), two 16-cell battery emulators (DC2472A), and one battery pack monitor (EVAL-ADBMS2950-BASIC).

Upon purchase, the EVAL-ESS1-SYS kit comes with the following boards and accessories:

Boards

  • 2x EV-ADES1830CCSZ 16-Channel Battery Cell Monitor
  • 2x DC2472A Battery Cell Emulator with harness fitted
  • 1x EVAL-ADBMS2950-BASIC Battery Pack Monitor
  • 1x EVAL-ADBMS6822 Dual isoSPI Adapter
  • 1x AD-APARD32690-SL ARM Cortex M4 Controller Board
  • 1x AD-USB2.0T1L-EBZ
  • 1x MAX32625PICO Programming Adapter with 10-pin SWD cable

Cables and Other Accessories

  • 1x RJ45-to-RJ45
  • 2x DuraClik-to-RJ45 Twisted Pair Cables
  • 3x DuraClik isoSPI Twisted Pair Cables
  • 3x USB Type A to Micro-B Cable
  • 1x USB A to C-Type Cable
  • 1x T1L STP Cable

APPLICATIONS

  • IoT Battery Management
  • Industrial Machine Vision
  • Power Tools
  • Mobile Robotics Battery Management
  • Industrial Equipment Battery Monitoring
  • Adaptive Battery Type System Monitoring
  • Portable Energy Storage Systems

EVAL-ADBMS2950-BASIC
Evaluation Board for the ADBMS2950B Battery Pack Monitor
AD-CELLPACKBM-SL
Cell and Pack Monitoring Kit for Broad Market Applications
EVAL-ESS1-SYS
Scalable BMS Kit for Cell and Pack Monitoring

Latest Discussions

No discussions on ADBMS2950B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed