ADA4800

PRODUCTION

Low Power, High Speed CCD Buffer Amplifier

Part Models
3
1ku List Price
Starting From $0.35

Part Details

  • Download ADA4800-KGD Data Sheet. Available as Known Good Die and fully guaranteed to data sheet specifications.
  • Integrated active load and gain of 1 buffer
  • Very low buffer power consumption as low as 20 mW on chip
  • Power save feature to reduce active load current by GPO control
  • Fast settling time to 1%, 2 V step: 5 ns
  • High buffer speed
    • 400 MHz, −3 dB bandwidth
    • 415 V/μs slew rate
  • Adjustable buffer bandwidth
  • Push-pull output stage
  • Adjustable active load current
  • Small package: 1.6 mm × 1.6 mm × 0.55 mm
ADA4800
Low Power, High Speed CCD Buffer Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
AD-96TOF1-EBZ

3D Time of Flight Development Platform

Features and Benefits

The ADI ToF system uses a VGA CCD that enables the user to capture a 640x480 depth map of an image, providing up to 4x higher resolution than many other TOF systems on the market. This enables users to detect and measure the distance to smaller and thinner objects that would otherwise be invisible to other ToF systems. More information is included in our ToF technology page.

  • Range: <6m
  • FoV: 90° x 69.2°
  • Wavelength 940nm
  • Near: 25cm – 80cm
  • Medium: 30cm – 4.5m
  • Far: 3m – 6m
  • Accuracy < 2% for all ranges
  • Frame Rate: 30 fps max (dependent on application processor, OS and interface to host computer)
  • Resolution: 640 x 480 pixels 
  • Multiple interface options to PC (USB, ETH, WiFi)
  • ToF specific API for system control & data acquisition
  • Operating system for Linux, Windows, Mac
  • Complete open source software framework: wrappers for MATLAB®, Python, RobotOS
  • Platform allows for software/algorithm development while hardware can be optimized
  • 3rd Party network to help modify platform for individual production needs
 

Product Details

The AD-96TOF1-EBZ is a proven hardware platform for depth perception. When paired with processor board from the 96Boards eco system, it can be used for 3D software and algorithm development. While the software and algorithms are being developed, the hardware design can be leveraged for productization. ADI can suggest 3rd party developers to help customize the platform to meet individual application needs.

Depending on customer preferences and development experience, different 96Boards processor boards can be used for overall system evaluation and custom development. There is also a Raspberry Pi interface available on the Mezzanine board for extra customer flexibility.

This solution offers the ability to be very small and low power while measuring depth at up to 6m distances, good outdoor and indoor performance and VGA resolution.

It can be used for applications like:

  • Robotics
  • Industrial automation
  • SLAM (Simultaneous Localization and Mapping)
  • Augmented Reality
  • Virtual Reality
  • Drones
  • Automotive sensing

AD-96TOF1-EBZ
3D Time of Flight Development Platform

Latest Discussions

Recently Viewed