AD96685
NOT RECOMMENDED FOR NEW DESIGNSUltra Fast ECL Single Comparator
- Part Models
- 2
- 1ku List Price
- Starting From $4.96
Part Details
- Fast: 2.5 ns Propagation Delay
- Low Power: 118 mW per Comparator
- Packages: DIP, SOIC, PLCC
- Power Supplies: +5 V, –5.2 V
- Logic Compatibility: ECL
- 50 ps Delay Dispersion
The AD96685 and AD96687 are ultrafast voltage comparators. The AD96685 is a single comparator with 2.5 ns propagation delay; the AD96687 is an equally fast dual comparator. Both devices feature 50 ps propagation delay dispersion which is a particularly important characteristic of high speed comparators. It is a measure of the difference in propagation delay under differing overdrive conditions.
A fast, high precision differential input stage permits consistent propagation delay with a wide variety of signals in the common-mode range from -2.5 V to +5 V. Outputs are complementary digital signals fully compatible with ECL 10 K and 10 KH logic families. The outputs provide sufficient drive current to directly drive transmission lines terminated in 50 Ohm to -2 V. A level sensitive latch input is included which permits tracking, track-hold, or sample-hold modes of operation.
The AD96685 and AD96687 are available in both industrial, -25°C to +85°C, and military temperature ranges. Industrial range devices are available in 16-pin DIP, SOIC, and 20-lead PLCC; additionally, the AD96685 is available in a 10-pin, TO-100 metal can.
APPLICATIONS
- High Speed Triggers
- High Speed Line Receivers
- Threshold Detectors
- Window Comparators
- Peak Detectors
Documentation
Data Sheet 2
Application Note 2
Frequently Asked Question 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD96685BRZ | 16-Lead SOIC | ||
AD96685BRZ-REEL | 16-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
AD96685BRZ | ||
AD96685BRZ-REEL |
This is the most up-to-date revision of the Data Sheet.