AD8469

RECOMMENDED FOR NEW DESIGNS

Fast, Rail-to-Rail, Low Power, 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator

Part Models
2
1ku List Price
Starting From $0.94

Part Details

  • Qualified for automotive applications
  • Fully specified rail-to-rail at VCC = 2.5 V to 5.5 V
  • Input common-mode voltage:
  • VEE − 0.2 V to VCC + 0.2 V
  • Low glitch TTL-/CMOS-compatible output stage
  • 40 ns propagation delay
  • Low power: 1.4 mW at 2.5 V
  • Shutdown pin
  • Programmable hysteresis
  • Power supply rejection better than −50 dB
  • −40°C to +125°C operation
AD8469
Fast, Rail-to-Rail, Low Power, 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed