AD8465

PRODUCTION

Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply LVDS Comparator

Part Models
2
1ku List Price
Starting From $3.51

Part Details

  • Fully specified rail to rail at VCCI = 2.5 V to 5.5 V
  • Input common-mode voltage from −0.2 V to VCCI + 0.2 V
  • Low glitch LVDS-compatible output stage
  • Propagation delay: 1.6 ns
  • Power dissipation: 37 mW at 2.5 V
  • Shutdown pin
  • Single-pin control for programmable hysteresis and latch
  • Power supply rejection > 60 dB
  • −40°C to +125°C operation
AD8465
Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply LVDS Comparator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed