AD8380
ObsoleteFast, High Voltage Drive, 6-Channel Output, 10-Bit Input Decimating LCD Panel Driver
Part Details
- High-Voltage Drive to Within
1.3 V of Supply Rails - 24 V Supply for Fast Output Voltage Drivers
- High Update Rates: Fast 75 Ms/s 10-Bit Input Word Rate
- Low Power Dissipation, 550 mW with Power-Down
- Voltage Controlled Video Reference and Full-Scale (Contrast) Output Levels
- INV Bit Reverses Polarity of Video Signal
- Nominal 3.3 V Logic and 15 V Analog Supplies
- Flexible Logic
Addressable or Sequential Channel Loading
STSQ/CS Allow Parallel AD8380 Operation for XGA and Greater Resolution - Drives Capacitive Loads
- 26 ns Settling Time to 1% Up to 150 pF Load
- Slew Rate 270 V/µs
- Available in 44-Lead MQFP
The AD8380 provides a fast, 10-bit latched decimating digital input that drives 6-channel high voltage drive outputs. The voltage outputs are laser trimmed for high absolute accuracy. The 10- bit input word is sequentially muxed into six separate high speed, bipolar DACs. Flexible digital input formats, allow several AD8380s to be used in parallel for higher resolution displays. STSQ/CS, in conjunction with 3-bit addressable channel-loading pins, allows loading of the digital words either sequentially or randomly, and R/L control sets loading as either left to right, or vice versa. Six-channel high voltage output drivers drive to within 1.3 V of the rails. The output signal can be adjusted for dc signal reference, signal inversion or contrast for maximum flexibility.
The AD8380 is fabricated on ADI's XFCB26 fast bipolar 26 V process, providing fast input logic, trimmed accuracy bipolar DACs and fast settling, high voltage precision drive amplifiers on the same chip.
The AD8380 dissipates nominally 0.55 W of static power. STBY pin reduces power to a minimum, with fast recovery.
The AD8380 is offered in a 44-lead 10 x 10 x 2.0 mm MQFP package and operates over the commercial temperature range of 0°C to +85°C.
Documentation
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on AD8380 yet. Have something to say?
Start a Discussion on EngineerZone®