AD834

PRODUCTION

500 MHz Four-Quadrant Multiplier

Part Models
8
1ku List Price
Starting From $30.56

Part Details

  • DC to >500 MHz operation
  • Differential ±1 V full-scale inputs
  • Differential ±4 mA full-scale output current
  • Low distortion (≤0.05% for 0 dBm input)
  • Supply voltages from ±4 V to ±9 V
  • Low power (280 mW typical at VS = ±5 V)
AD834
500 MHz Four-Quadrant Multiplier
Ask a Question

Documentation

Learn More

Tools & Simulations

Latest Discussions

Recently Viewed