AD8327

Obsolete

5 V CATV Line Driver Coarse Step Output Power Control

Viewing:

Part Details

  • Supports DOCSIS Standard for
    Reverse Path Transmission
  • Gain Programmable in 6.02 dB
    Steps over a 48.16 dB Range
  • Low Distortion at 60 dBmV Output
    –63 dBc SFDR at 21 MHz
    –57 dBc SFDR at 42 MHz
  • Output Noise Level
    –47 dBmV in 160 kHz
  • Maintains 75Ω Output Impedance
    Transmit Enable and Transmit
    Disable Modes
  • Upper Bandwidth: 160 MHz (Full Gain Range)
  • 5 V Supply Operation
  • Supports SPI Interfaces

AD8327
5 V CATV Line Driver Coarse Step Output Power Control
AD8327-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD8327

AD8327 Evaluation Board

Product Details

This control software is for the AD8327. An 8-bit serial word determines the desired output gain over a 48.16 dB range, resulting in gain changes of 6.02 dB/major carry. Full data on the AD8327 and the evaluation board features is available in the AD8327 datasheet available and should be consulted in conjunction with this Technical Note when using the Evaluation Board. On-board components include an input transformer to convert single ended input signals into a differential signal, a diplexer to allow insertion into a cable modem system, and various options for input and output terminations.


EVAL-AD8327
AD8327 Evaluation Board

Latest Discussions

Recently Viewed