AD8304

PRODUCTION

160 dB Logarithmic Amplifier with Photo-Diode Interface

Part Models
2
1ku List Price
Starting From $17.13

Part Details

  • Optimized for Fiber Optic Photodiode Interfacing
  • Eight Full Decades of Range
  • Single-Supply Operation
    (3.0 V– 5.5 V)
  • Complete and Temperature Stable
  • 1-, 2-, or 3-Pole Low-Pass Filtering at Output
  • Miniature 14-Lead Package (TSSOP)
  • Accurate Laser-Trimmed Scaling:
    Logarithmic Slope of 10 mV/dB (at VLOG Pin)
    Basic Logarithmic Intercept at 100 pA
    Easy Adjustment of Slope and Intercept
  • Output Bandwidth of 10 MHz, 15 V/µs Slew Rate
  • Low Power: ~4.5 mA Quiescent Current (Enabled)
AD8304
160 dB Logarithmic Amplifier with Photo-Diode Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTM8074 RECOMMENDED FOR NEW DESIGNS 40VIN, 1.2A Silent Switcher µModule Regulator
ADP1972 RECOMMENDED FOR NEW DESIGNS Buck or Boost, PWM Controller for Battery Test Solutions
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8304
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-AD8304

AD8304 Evaluation Board

Product Details

This page provides ordering information for the AD8304 160 dB Logarithmic Amplifier with Photo-Diode Interface evaluation board.

EVAL-AD8304
AD8304 Evaluation Board

Latest Discussions