AD8240

Obsolete

LED Driver/Monitor

Part Details

  • PWM input for LED Brightness Control
  • Open LED Detection
  • Latch-off Overcurrent Protection
  • Constant Voltage Regulated Output
  • Regulated Voltage Range: 12.5V to 27V
  • Supply range: 9V to 27 V
  • Operating current: 300 µA
  • Shutdown current: 10 µA
  • Temperature range -40°C to +125°C
  • 8-lead MSOP package
AD8240
LED Driver/Monitor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed