AD807
AD807
NOT RECOMMENDED FOR NEW DESIGNS155 Mbps, Low Power, Post-Amp/Clock and Data Recovery IC
- Part Models
- 6
- 1ku List Price
- price unavailable
Viewing:
Part Details
- Meets CCITT G.958 Requirements for STM-1 Regenerator—Type A
- Meets Bellcore TR-NWT-000253 Requirements for OC-3
- 155 Mbps Clock Recovery and Data Retiming
- Accepts NRZ Data, No Preamble Required
- Phase-Locked Loop Type Clock Recovery—No Crystal Required
- Quantizer Sensitivity: 2 mV
- Output Jitter: 2.0 Degrees RMS
- Level Detect Range: 2.0 mV to 30 mV
- Single Supply Operation: +5 V or –5.2 V
- Low Power: 170 mW
- 10 KH ECL/PECL Compatible Output
- Package: 16-Lead Narrow 150 mil SOIC
The AD807 provides the receiver functions of data quantization, signal level detect, clock recovery and data retiming for 155 Mbps NRZ data. The device, together with a PIN diode/preamplifier combination, can be used for a highly integrated, low cost, low power SONET OC-3 or SDH STM-1 fiber optic receiver.
The receiver front end signal level detect circuit indicates when the input signal level has fallen below a user adjustable threshold. The threshold is set with a single external resistor. The signal level detect circuit 3 dB optical hysteresis prevents chatter at the signal level detect output.
The PLL has a factory trimmed VCO center frequency and a frequency acquisition control loop that combine to guarantee frequency acquisition without false lock. This eliminates a reliance on external components such as a crystal or a SAW filter, to aid frequency acquisition.
The AD807 acquires frequency and phase lock on input data using two control loops that work without requiring external control. The frequency acquisition control loop initially acquires the frequency of the input data, acquiring frequency lock on random or scrambled data without the need for a preamble. At frequency lock, the frequency error is zero and the frequency detector has no further effect. The phase acquisition control loop then works to ensure that the output phase tracks the input phase. A patented phase detector has virtually eliminated pattern jitter throughout the AD807.
The device VCO uses a ring oscillator architecture and patented low noise design techniques. Jitter is 2.0 degrees rms. This low jitter results from using a fully differential signal architecture, Power Supply Rejection Ratio circuitry and a dielectrically isolated process that provides immunity from extraneous signals on the IC. The device can withstand hundreds of millivolts of power supply noise without an effect on jitter performance.
The user sets the jitter peaking and acquisition time of the PLL by choosing a damping factor capacitor whose value determines loop damping. CCITT G.958 Type A jitter transfer requirements can easily be met with a damping factor of 5 or greater.
Device design guarantees that the clock output frequency will drift by less than 20% in the absence of input data transitions. Shorting the damping factor capacitor, CD, brings the clock output frequency to the VCO center frequency.
The AD807 consumes 140 mW and operates from a single power supply at either +5 V or –5.2 V.
Documentation
Data Sheet 1
Application Note 1
Frequently Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD60003RSZ24RL7 | 24-Lead SSOP | ||
AD807A-155BRRL | 16-Lead SOIC | ||
AD807A-155BRRL7 | 16-Lead SOIC | ||
AD807A-155BRZ | 16-Lead SOIC | ||
AD807A-155BRZRL | 16-Lead SOIC | ||
AD807A-155BRZRL7 | 16-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 19, 2010 - 10_0002 Halogen Free Material Change for SSOP Products Assembled at Amkor |
||
AD60003RSZ24RL7 | Obsolete | |
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
AD807A-155BRRL | Obsolete | |
AD807A-155BRRL7 | Obsolete | |
AD807A-155BRZ | PRODUCTION | |
AD807A-155BRZRL | PRODUCTION | |
AD807A-155BRZRL7 | PRODUCTION | |
Apr 21, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
AD807A-155BRZ | PRODUCTION | |
AD807A-155BRZRL | PRODUCTION | |
AD807A-155BRZRL7 | PRODUCTION | |
Jan 29, 2014 - 14_0014 ADI Corporate Obsolescence Notice-January 2014 (Standard Products) |
||
AD807A-155BRRL | Obsolete | |
AD807A-155BRRL7 | Obsolete |
This is the most up-to-date revision of the Data Sheet.