AD8026
ObsoleteQuad High Speed Amplifier
Part Details
|
|
The AD8026 is a complete low cost, closed loop, voltage feedback, quad amplifier. Precision trimmed resistors set a fixed RF/ RG ratio of 5/3 to a typical gain accuracy of 0.02%. Manufactured on ADI’s proprietary XFCB high speed bipolar process, which enables the output drivers to settle to within 0.1% within 55 ns into a 100 pF load (4 V swing) and drive output voltages to rated settling time to within 0.5 V from the rail. The typical 3 dB bandwidth is 60 MHz, at G = +2.67. The AD8026 is laser trimmed to produce both exceptional offset and gain performance.
Documentation
Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ad8026 yet. Have something to say?
Start a Discussion on EngineerZone®