AD7937

Obsolete

Dual 12-Bit Byte/Parallel Interface Current Output DAC

Viewing:

Part Details

  • Two 12-Bit DACs in One Package
  • 4-Quadrant Multiplication
  • DAC Ladder Resistance Matching: 0.5%
  • Low Gain Error
    (3 LSB max Over Temperature)
  • Byte Loading Structue
  • Surface-Mount Package
  • Fast Interface Timing
AD7937
Dual 12-Bit Byte/Parallel Interface Current Output DAC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad7937 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed