AD790

PRODUCTION

Fast, Precision Comparator

Part Models
6
1ku List Price
Starting From $5.72

Part Details

  • 45 ns max Propagation Delay 
  • Single 5 V or Dual ±15 V Supply Operation
  • CMOS or TTL Compatible Output 
  • 250 µV max Input Offset Voltage 
  • 500 µV max Input Hysteresis Voltage 
  • 15 V max Differential Input Voltage 
  • Onboard Latch 
  • 60 mW Power Dissipation 
  • Available in 8-Pin Plastic and Hermetic Cerdip Packages 
  • Available in Tape and Reel in Accordance with EIA-481A Standard
AD790
Fast, Precision Comparator
Ask a Question

Documentation

Learn More

Latest Discussions

Recently Viewed