AD7535

Obsolete

14-Bit 4-Quadrant Multiplying (Current Output) DAC with Byte-wide Parallel Interface

Viewing:

Part Details

  • All Grades 14-Bit Monotonic over the Full Temperature Range
  • Full 4 Quadrant Multiplication
  • Microprocessor Compatible with Double Buffered Inputs
  • Exceptionally Low Gain Temperature Coefficient
    0.5ppm/°C typ
  • Low Output Leakage (<20nA) over the Full Temperature Range
AD7535
14-Bit 4-Quadrant Multiplying (Current Output) DAC with Byte-wide Parallel Interface
AD7535 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD5453 PRODUCTION 14-Bit High Bandwidth Multiplying DACs with Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed