AD707
ObsoleteUltralow Drift Op Amp
Part Details
The AD707 is a low cost, high precision op amp with state-of-the-art performance that makes it ideal for a wide range of precision applications. The offset voltage spec of less than 15 µV is the best available in a bipolar op amp, and maximum input offset current is 1.0 nA. The top grade is the first bipolar monolithic op amp to offer a maximum offset voltage drift of 0.1 µV/°C, and offset current drift and input bias current drift are both specified at 25 pA/°C maximum.
The AD707's open-loop gain is 8 V/µV minimum over the full ±10 V output range when driving a 1 k(ohm) load. Maximum input voltage noise is 350 nV p-p (0.1 Hz to 10 Hz). CMRR and PSRR are 130 dB and 120 dB minimum, respectively.
The AD707 is available in versions specified over commercial, industrial and military temperature ranges. It is offered in 8-pin plastic mini-DIP, small outline (SOIC), hermetic cerdip and hermetic TO-99 metal can packages. Chips, MIL-STD-883B, Rev. C, and tape & reel parts are also available.
Suggested Replacement Parts
Ultraprecision Operational Amplifier
Documentation
Data Sheet 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on AD707 yet. Have something to say?
Start a Discussion on EngineerZone®