AD6635

Obsolete

Four-Channel, 80 MSPS WCDMA Receive Signal Processor (RSP)

Viewing:

Part Details

  • 80 MSPS Wide Band Inputs (14 linear
    bit plus 3 RSSI)
  • Processes 4 WCDMA channels (UMTS or cdma2000 1x)
    or 8 GSM/EDGE, IS136 Channels
  • Eight Independent Digital Receivers
    in a Single Package
  • Four 16-Bit Parallel Output Ports and
    Four 8-Bit Link Ports
  • Programmable Digital AGC Loops with
    96d B Range
  • Digital Re-sampling for non-Integer
    Decimation Rates
  • Programmable Decimating FIR Filters
  • Four Interpolating Half Band Filters
  • Programmable Attenuator Control for
    Clip Prevention and External Gain
    Ranging via Level Indicator
  • Flexible Control for Multi-Carrier
    and Phased Array
  • 3.3 Volt I/O, 2.5 Volt CMOS Core
  • User Configurable Built in Self Test
    (BIST) Capability
AD6635
Four-Channel, 80 MSPS WCDMA Receive Signal Processor (RSP)
860340033AD6635-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad6635 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed