AD580
NOT RECOMMENDED FOR NEW DESIGNSHigh Precision 2.5 V IC Reference
- Part Models
- 12
- 1ku List Price
- Starting From $7.42
Part Details
- Laser Trimmed to High Accuracy: 2.500 V ± 0.4%
- 3-Terminal Device: Voltage In/Voltage Out
- Excellent Temperature Stability: 10 ppm/°C (AD580M, U)
- Low Quiescent Current: 1.5 mA max
- Excellent Long-Term Stability: 250 µV (25 µV/Month)
- Small, Hermetic IC Package: TO-52 Can
- MIL-STD-883 Compliant Versions Available
The AD580 is a three-terminal, low cost, temperature compensated, bandgap voltage reference which provides a fixed 2.5 V output for inputs between 4.5 V and 30 V. A unique combination of advanced circuit design and laser-wafer trimmed thin-film resistors provide the AD580 with an initial tolerance of ±0.4%, a temperature stability of better than 10 ppm/°C and long-term stability of better than 250µV. In addition, the low quiescent current drain of 1.5 mA max offers a clear advantage over classical Zener techniques.
The AD580 is recommended as a stable reference for all 8-, 10- and 12-bit D-to-A converters that require an external reference. In addition, the wide input range of the AD580 allows operation with 5 volt logic supplies making the AD580 ideal for digital panel meter applications or whenever only a single logic power supply is available.
The AD580J, K, L and M are specified for operation over the 0°C to +70°C temperature range; the AD580S, T and U are specified for operation over the extended temperature range of -55°C to +125°C.
Documentation
Data Sheet 2
Frequently Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-8686101XA | 3-Lead TO-52 | ||
5962-8686102XA | 3-Lead TO-52 | ||
5962-8686103XA | 3-Lead TO-52 | ||
AD580JH | 3-Lead TO-52 | ||
AD580KH | 3-Lead TO-52 | ||
AD580LH | 3-Lead TO-52 | ||
AD580SH | 3-Lead TO-52 | ||
AD580SH/883B | 3-Lead TO-52 | ||
AD580TCHIPS | None Available | ||
AD580TH | 3-Lead TO-52 | ||
AD580UH | 3-Lead TO-52 | ||
AD580UH/883B | 3-Lead TO-52 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 6, 2025 - 25_0091 Qualification of Wafer Fabrication Site Analog Devices, Inc. Camas WA for (Bipolar) Products |
||
5962-8686101XA | PRODUCTION | |
5962-8686102XA | PRODUCTION | |
5962-8686103XA | PRODUCTION | |
AD580JH | PRODUCTION | |
AD580KH | PRODUCTION | |
AD580LH | PRODUCTION | |
AD580SH | PRODUCTION | |
AD580SH/883B | PRODUCTION | |
AD580TCHIPS | PRODUCTION | |
AD580TH | PRODUCTION | |
AD580UH | PRODUCTION | |
AD580UH/883B | PRODUCTION | |
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-8686101XA | PRODUCTION | |
5962-8686102XA | PRODUCTION | |
5962-8686103XA | PRODUCTION | |
AD580SH/883B | PRODUCTION | |
AD580UH/883B | PRODUCTION | |
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
5962-8686101XA | PRODUCTION | |
5962-8686102XA | PRODUCTION | |
5962-8686103XA | PRODUCTION | |
AD580JH | PRODUCTION | |
AD580SH/883B | PRODUCTION | |
AD580UH/883B | PRODUCTION | |
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-8686101XA | PRODUCTION | |
5962-8686102XA | PRODUCTION | |
5962-8686103XA | PRODUCTION | |
AD580JH | PRODUCTION | |
AD580KH | PRODUCTION | |
AD580LH | PRODUCTION | |
AD580SH | PRODUCTION | |
AD580SH/883B | PRODUCTION | |
AD580TH | PRODUCTION | |
AD580UH | PRODUCTION | |
AD580UH/883B | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-8686101XA | PRODUCTION | |
5962-8686102XA | PRODUCTION | |
5962-8686103XA | PRODUCTION | |
AD580JH | PRODUCTION | |
AD580KH | PRODUCTION | |
AD580LH | PRODUCTION | |
AD580SH | PRODUCTION | |
AD580SH/883B | PRODUCTION | |
AD580TH | PRODUCTION | |
AD580UH | PRODUCTION | |
AD580UH/883B | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADR03 | PRODUCTION | Ultracompact, Precision 2.5 V Voltage Reference |
Latest Discussions
No discussions on AD580 yet. Have something to say?
Start a Discussion on EngineerZone®