AD578

Obsolete

High Speed, Complete 12-Bit A/D Converter

Viewing:

Part Details

  • Available to MIL-STD-883
  • Complete 12-Bit A/D Converter with Reference and Clock
  • Fast Conversion: 3 µs Max
  • Positive-True Parallel or Serial
    Logic Outputs
  • Buried Zener Reference for Long-Term Stability and Low Gain TC: ±30 ppm/°C Max
  • Short Cycle Capability
  • Max Nonlinearity: <±0.012%
  • Precision +10 V Reference for
    External Applications
  • Adjustable Internal Clock
  • No Missing COdes over Temperature
  • "Z" Models for ±12 V Supplies
  • Low Power: 555 mW

Suggested Replacement Parts

AD9221 PRODUCTION

Complete 12-Bit 1.25 MSPS Monolithic A/D Converter

AD578
High Speed, Complete 12-Bit A/D Converter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad578 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed