AD5303

Obsolete

2.5 V to 5.5 V, 230 µA, Dual Rail-to-Rail Voltage Output 8-Bit DACs

Viewing:

Part Details

  • AD5303: 2 buffered 8-bit DACs in 1 package
    A version: ±1 LSB INL, B version: ±0.5
    LSB INL
  • AD5313: 2 buffered 10-bit DACs in 1 package
    A version: ±4 LSB INL, B version: ±2
    LSB INL
  • AD5323: 2 buffered 12-bit DACs in 1 package
    A version: ±16 LSB INL, B version: ±8
    LSB INL
  • 16-lead TSSOP package
  • Power-down to 200 nA @ 5 V, 50 nA @ 3 V
  • Micropower operation: 300 μA @ 5 V (including reference current)
  • 2.5 V to 5.5 V power supply
  • Double-buffered input logic
  • Guaranteed monotonic by design over all codes
  • Buffered/unbuffered reference input options
  • Output range: 0 V to VREF or 0 V to 2 VREF
  • Power-on-reset to 0 V

Suggested Replacement Parts

AD5302 PRODUCTION

2.5 V to 5.5 V, 230 µA, Dual Rail-to-Rail Voltage Output 8-Bit DAC in a 10-Lead MicroSOIC Package

AD5303
2.5 V to 5.5 V, 230 µA, Dual Rail-to-Rail Voltage Output 8-Bit DACs
AD5303-5313-5323 Functional Block Diagram 450674206AD5303-13-23-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed