AD5215

Obsolete

12-Bit Successive Approximation High Accuracy A/D Converters

Viewing:

Part Details

  • Serial and Parallel Outputs
  • True 12-Bit Operation: ±1/2LSB max Nonlinearity
  • Monolithic DAC with Scaling Resistors
    for Stability
  • Totally Adjustment-Free
  • Guaranteed No Missing Codes Over the Specified Temperature Range
  • Low Chip Count for High Reliability
  • Hermetically-Sealed Package
  • Industry Standard Pin Out
  • Small 24-Pin DIP
  • Standard Temperature Range:
    -25°C to +82°C
  • Extended Temperature Range:
    -55°C to +125°C
AD5215
12-Bit Successive Approximation High Accuracy A/D Converters
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad5215 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed