AD45336

RECOMMENDED FOR NEW DESIGNS

32-Channel, High Voltage, Matched Precision Resistor Divider

AD45336 32-Channel Matched Resistor Divider

Part Models
2
1ku List Price
Starting From $16.15

Part Details

  • 32-channel, matched precision resistor divider
  • Channel division: 52 typical
  • ±10 ppm typical resistor matching ratio long-term drift per channel
  • 5.2 MΩ total series resistance per channel
  • Up to a 225 V maximum input voltage
  • 100-lead LQFP
  • −10°C to +85°C TA range
AD45336
32-Channel, High Voltage, Matched Precision Resistor Divider
Ask a Question

Documentation

Learn More

Evaluation Kits

eval board
EVAL-AD45336

Evaluating the AD45336 32-Channel, High Voltage, Matched Precision Resistor Divider

Features and Benefits

  • A full-featured EVAL-AD45336EBZ evaluation board for the AD45336, which is a monitoring companion to the AD45335 
  • Can operate in standalone mode or in companion mode with the EVAL-AD45335SDZ evaluation board, which must be purchased separately

Product Details

The EVAL-AD45336EBZ is a full-featured evaluation board for the AD45336, a 32-channel, high-voltage, matched precision resistor divider designed as a monitoring companion for the AD45335 high-voltage digital-to-analog converter (DAC).

The EVAL-AD45336EBZ is designed to help users quickly prototype AD45336 circuits, reducing design time. This board offers flexibility in operation because it can be used in standalone mode with custom input voltage supplies or in conjunction with the AD45335 DAC evaluation board (EVAL-AD45335SDZ), which is recommended.

For full details on the AD45335 and AD45336, see the AD45335 and AD45336 data sheets, which should be consulted in conjunction with this user guide when using these evaluation boards.

EVAL-AD45336
Evaluating the AD45336 32-Channel, High Voltage, Matched Precision Resistor Divider

Latest Discussions

No discussions on AD45336 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed