AD394
ObsoleteµP Compatible Multiplying Quad 12-Bit D/A Converter
Part Details
The AD394 and AD395 contain four 12-bit, high-speed, low power, voltage output multiplying digital-to-analog converters in a compact 28-pin hybrid package. The design is based on a proprietary latched 12-bit CMOS DAC chip which redues chip count and provides high reliability. The AD394 and AD395 both are ideal for systems requiring digital control of many analog voltages where board space is at a premium and low power cosumption a necessity. Such applications include automatic test equipment, process controllers, and vector stroke displays.
Suggested Replacement Parts
Quad 12-Bit Microprocessor-Compatible D/A Converter
Documentation
Data Sheet 1
Cross Reference Guide 4
Obsolete Data Sheet 1
Solutions Bulletin & Brochure 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ad394 yet. Have something to say?
Start a Discussion on EngineerZone®